28.8.2026New R2400 LiDAR Sensor—Compact with All-Round View

With the new R2400, Pepperl+Fuchs expands its LiDAR portfolio with a compact 2-D LiDAR sensor that builds on the proven strengths of the R2000—bridging the gap between entry-level and high-end LiDAR systems.
The R2400 combines full 360° all-round detection with an exceptionally compact design, measuring just 81 mm in height. The robust metal construction ensures reliable performance even under mechanical stress. Due to the optical separation of the transmitter and receiver, measurement results remain stable even under challenging environmental conditions. The 2-D LiDAR sensor is the ideal solution for AMR and AGV applications where compact design and cost efficiency are critical.
Reliable Measurement in Confined Spaces
The R2400 LiDAR sensor is well suited to small autonomous vehicles—AMRs, AGVs, and service robots—as well as other logistics automation and material handling applications. Its balance of performance, measurement range, and angular resolution makes it ideal for navigation, docking, and load-handling tasks.
With a startup time of under 15 seconds and a versatile design that supports upside-down mounting, the R2400 delivers reliable, flexible operation across a wide range of mobile automation scenarios.
Highlights at a Glance
- Durable device design for stable measurement data and long service life, even under mechanical stress
- Complete all-round environmental capture due to 360° field of view for a wide range of applications
- Easy mechanical integration into confined spaces: compact 81 mm device height and flexible mounting thanks to all-round visibility
- Quick system integration via a unified LiDAR communication protocol and ROS driver
- Reliable small structure detection ensured by high angular resolution, precise angular accuracy, and optimized light spot geometry
- Optical separation of transmitter and receiver for consistent performance in challenging environments—with minimal maintenance
- Fast and reproducible sensor alignment enabled by precise alignment holes