Select Your Country

Go to global website

BF 5-30 Mounting Flange

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mm

Key Benefits at a Glance

  • Secure fixing
  • Simple mounting
  • Mounting head and foot fixing may be independently rotated through 360°
  • Robust construction
In stock18,11 EUR Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of BF 5-30

Inside diameter5 mm; 8 mm; 12 mm; 14 mm; 18 mm; 30 mm
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Dimensions
Height54 mm
Width25 mm
Length60 mm
NoteAlso suited for threaded photodetectors in series KT10, GLV12, VL18, 18GM60, CP18 and GLV30.
General Notes