Select Your Country

Go to global website

Surge Protection Barriers for Hazardous Areas

surge_protection_collection

In process facilities such as refineries with exposed plant or building components, or large-scale water management facilities, surge events can have devastating consequences: ranging from damage to or destruction of expensive machinery and equipment, to secondary damage caused by control system malfunctions, to the failure of entire automation systems—not to mention the risk to human life.

In addition to the potential hazards to people, equipment, and the environment, power surges are also one of the most common causes of damage to electronic equipment. Contrary to a widespread assumption, lightning strikes are not the primary cause of power surges. In up to 80% of cases, these are caused by operational factors within the facility, such as:

  • Switch-operating events
  • electrostatic discharges
  • brush fires in large electric machines
  • power supply disruptions
  • ground faults/short circuits
  • fuse tripping
  • parallel routing of power and data cables

Pepperl+Fuchs’ surge protection modules reliably divert surges to ground and protect people and machinery from potential consequences. Featuring rugged designs, sophisticated maintenance concepts, certified solutions for explosion-hazardous areas, and global support, the product portfolio offers a range of high-performance surge protection solutions that ensure high plant availability and significantly reduce the risk of failure in demanding industrial and explosion-hazardous environments.

Product Portfolio

surge_protection_supply_lines_collection

Devices for Signal Line Protection

The surge protection devices reliably protect measurement and control signals at the field and I/O levels against surges. They are designed for lightning protection zones LPZ 1 and LPZ 2 and ensure the safe operation of sensitive signal paths.

The product portfolio includes DIN-rail modules, screw-mount modules for field devices, and pluggable protection modules for a wide range of installation requirements in explosion-hazardous areas of Zones 1/21 and 2/22, as well as Class I, Div. 1 and Class II, Div. 2.

Overview of the Ethernet-APL product family

Devices for Ethernet-APL Protection

Since Ethernet-APL uses the same Ethernet 2-wire cable for both data communication and power supply, reliable surge protection is crucial for safe network operation. The FieldConnex® protection modules for Ethernet APL spur ports are available for control cabinet installation on a DIN mounting rail as well as threaded modules for field installation. They are intrinsically safe in accordance with 2-WISE and FISCO and are designed for use in explosion-hazardous areas.

Lightning Protection Zones

overview of the different lightning protection zones

For effective protection, the interaction of protective measures throughout the entire facility is crucial.

Pepperl+Fuchs’ surge protection systems therefore feature a holistic design and are based on the lightning protection zones (LPZ) defined in IEC 62305-4:2010. These provide a structured framework for selecting and positioning appropriate protective measures within a facility.

Surge Protection Tailored to Your Application

Are you looking for a customized surge protection solution that perfectly fits your needs? We are happy to help. Simply fill out the contact form and leave us a message.

Language
  • englanti
  • saksa
Language
Brochures and Overviews
File Type
File Size
Language
Download
Brochures and OverviewsBrochure Surge ProtectionFile Type
PDF
File Size
1 Mt
Language
englanti
  • englanti
  • saksa
Download
Brochures and OverviewsLinecard - Surge ProtectionFile Type
PDF
File Size
353 KB
Language
englanti
  • englanti
  • saksa
Download