Select Your Country
Vibration Limit Switches

Measuring Principle
The piezoelectrically activated vibration of a vibrating fork is damped when the fork comes into contact with the medium. Using this change, an electronic system determines the switching signal. The function is independent of fluctuations in the physical properties of the medium.
Operation Mode
The two paddles of a vibrating fork are actuated using a piezoelectric source. In air the vibrating fork vibrates at its resonance frequency. When it is immersed in rising liquid, the frequency and amplitude of the vibration is reduced. The change is evaluated electronically and produces the switching signal.
Language
- englanti
- saksa
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - Vibracon T/S | File Type PDF | File Size 247 KB | Language englanti
| Download |
| Brochures and OverviewsProduct Information - Vibracon Mini | File Type PDF | File Size 255 KB | Language englanti
| Download |
| Brochures and OverviewsProduct Information - Vibracon M | File Type PDF | File Size 383 KB | Language englanti
| Download |