Cable-Pull Rotary Encoders

In combination with cable pulls, rotary encoders are able to detect linear motion sequences. Inside a cable pull, a steel cable winds around a spring-loaded drum. As the steel cable retracts and extends, the connected drive shaft rotates. This converts the linear motion into a rotation that can be evaluated by the rotary encoder.
The cable-pull rotary encoders from Pepperl+Fuchs consist of a cable pull in combination with a suitable incremental or absolute rotary encoder. They are used, for example, on forklifts or scissor lifts, where they provide real-time data on the exact height of the fork or lift. For harbor cranes or wind turbines, Pepperl+Fuchs offers heavy-duty variants that provide reliable position data even in extreme weather conditions.
- englanti
- saksa
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Incremental, Absolute, and Cable-Pull Rotary Encoders | File Type PDF | File Size 3 Mt | Language englanti
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Precise Heigh Measurement with Autonomous Forklifts | File Type PDF | File Size 191 KB | Language englanti
| Download |
| Application ReportsApplication Report - Linear Position Measurement for Pipe Handlers on Offshore Oil Rigs | File Type PDF | File Size 328 KB | Language englanti
| Download |
| Application ReportsApplication Report - Rugged Position Detection of Support Struts and Booms | File Type PDF | File Size 149 KB | Language englanti
| Download |