Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Power Supplies old

The power feed modules with bus terminals supplies the power rail with a voltage of 24 V DC and a 2 A or 4 A maximum depending on the power feed module version.  Also power feed modules for redundant supply can be used as a redundant supply.