Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Industrial Tablet Thin Client

The industrial tablet thin client extends the Pepperl+Fuchs thin client portfolio with a mobile thin client device. It is based on the ruggedized “Pad-Ex” tablet from the Pepperl+Fuchs brand ecom, features RM Shell 5 as firmware and opens up many advantages in the field:

  • An eight-generation Intel® Core™ processor plus a widescreen sunlight-readable display ensure smooth and speedy operation at any time.
  • The tablet can be easily and quickly integrated into existing networks via Wi-Fi.
  • Due to wireless installation, the location of the device becomes irrelevant. Especially in plants with wide spread workstations, users can monitor their process from anywhere.
  • The industrial tablet thin client can temporarily replace a local workstation, e.g. in case of failure.
  • All advantages of the preinstalled RM Shell 5 plus additional Pad-Ex support such as battery and Wi-Fi status information and a programmable key come with the industrial tablet thin client.
  • Supports centralized device management via software “Control Center”.
  • Global certificates for use in hazardous areas.