Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

The K-Rack subracks from Pepperl+Fuchs were developed to replace the obsolete 19" Eurocard technology simply and efficiently: Here, pre-wired units with current interface technology from Pepperl+Fuchs' well-known "K-System" take the place of existing Eurocard racks. The cable routing in the cabinet is retained with this retrofit, while the removed Eurocards can be kept as spare parts for the rest of the system. Depending on the initial situation, all that is required is to reconnect the cables. Signal transmission happens via vertical or horizontal patch boards or mini terminals.

Advantages of the K-System

  • Modular system of explosion-protected interface modules for different signal types
  • Largest range of variants on the market
  • Components at the latest level of directives and standards
  • Numerous modules with SIL suitability—safety manuals available for all devices
  • Standard types listed as “proven in use” in many plants
  • Wide range of certificates for global use
  • Short delivery times for standard components

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.