Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291
Not available for purchase
Not available for purchase

WCS2 Code rail WCS2-CS70-L1

WCS2-CS70-L1
  • Flexible installation by means of alu profile- or mounting bracket system
  • High chemical resistance
  • Low weight

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  WCS2-CS70-L1

Tuotekuvaus
Laminate type, 70 mm
General specifications
Code rail heighta = 70 mm
Length0.1 ... 327 m
Radius of bend≥ 500 mm
Ambient conditions
Operating temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Installation temperature10 ... 60 °C (50 ... 140 °F)
Mechanical specifications
Material thickness0.75 ... 0.95 mm
Tension loading≤ 340 N
Materialpolyester laminate
Thermal expansion coefficientapprox. 2.8 x 10-5 / K
Mass40 g / m

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: WCS2-CS70-L1

Product Documentation: WCS2-CS70-L1

Language Selection:
ManualsKieliTiedostotyyppiTiedoston koko
ManualENGPDF12338 KB
Manual WCS ElectricalENGPDF6189 KB

Design / Simulation: WCS2-CS70-L1

Language Selection:
CADKieliTiedostotyyppiTiedoston koko
CAD 3-D / CAD 3-DALLSTP308 KB
CAD Portal / CAD PortalALLLINK---

Liitännäistuotteet: WCS2-CS70-L1

Matching System Components
Mounting bracket, straight, Mounting bracket for code rail, straight, Powder coatedfa
Mounting bracket, straight, Mounting bracket for code rail, straightfa
Mounting bracket for bolt connection, straight, Mounting bracket for code rail, straight, Supplied with M6 mounting screwsfa
Mounting bracket for UNISTRUTTM profile, straight section, Mounting bracket for code rail, straight, For mounting in UNISTRUTTM profile railsfa
Mounting bracket for C profile, straight section, Mounting bracket for code rail, straight, Installation in C profile rail 30 mm x 32 mm, Powder coatedfa
Mounting bracket for C profile, straight section, Mounting bracket for code rail, straight, Installation in C profile rail 30 mm x 32 mmfa
Mounting bracket, curve, Mounting bracket for code rail, bendfa
Fastening angle for screw connection, curve, Mounting bracket for code rail, bend, Supplied with M6 mounting screwsfa
Stabilization profile, Stabilization profile for laying tracks for the WCS code railfa
Mounting bracket for C profile, bend, Mounting bracket for code rail, bend, Installation in C profile rail 30 mm x 32 mmfa