Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Ex pxb ylipaineistusjärjestelmä

The Pepperl+Fuchs Bebco EPS Ex pxb purge system reduces the classification within the protected enclosure from Zone 1/ Zone 21 to non-hazardous. General-purpose equipment can be operated within the protected enclosure.

Note: Vents are required for all purge enclosures.

Our Ex pxb purge system is designed according to European requirements—ATEX Directive 2014/34/EU, EN60079-2 and EN61241-4. European protection methods allow multiple techniques to be used when designing hazardous area equipment.


Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!