Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ote tietolomakkeesta: Tekniset tiedot
SK-PROFIBUS-DP-SPI3-HS
Supply |
Rated voltage | 24 V DC |
Electrical specifications |
Current consumption | 200 mA |
Interface |
Interface type | RS-232 and RS-485 |
Mechanical specifications |
Degree of protection | IP20 |
Dimensions | 75 mm 75 mm 53 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 19200390 |
ECLASS 12.0 | 19200390 |
ECLASS 11.0 | 19200390 |
ECLASS 10.0.1 | 19200390 |
ECLASS 9.0 | 19200390 |
ECLASS 8.0 | 19200390 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
Details:
SK-PROFIBUS-DP-SPI3-HS
Product Documentation:
SK-PROFIBUS-DP-SPI3-HS
Software:
SK-PROFIBUS-DP-SPI3-HS