Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

K-järjestelmän tehonlähteet

Our din rail power supplies convert a 120 V AC or 240 V AC input to 24 V DC, and can be used in combination with power feed modules. The power feed modules snap to the power rail  and provide it with a reliable 24 V DC signal. The combination of a power rail, power supply, and power feed module provide a tremendous amount of versatility, simplifies wiring, and reduces wiring expenses.