Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Suojaerotus- ja turvakytkimet (Ex e)

Whether for cleaning, maintenance, or repair—with switch disconnectors and safety switches in types of protection Ex e and Ex tb you safely disconnect machines and equipment without the need for specially trained staff. Supporting a maximum current of 25 A or 40 A, these switches in glass fiber reinforced polyester or stainless steel enclosures are suited for gas and dust explosion hazardous areas (Zones 1, 2, 21, and 22).

Due to a wide range of configuration options, they exactly meet your individual switching requirements. Choose your preferred enclosure material and purchase switches with either 3, 4, or 6 main contacts as well as with various auxiliary contact configurations. Threefold padlockable rotary actuators reliably protect personnel during maintenance work. Safety switches developed in accordance with German standards offer particularly high protection against manipulation.