Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Infrared Thermometers

Fluke intrinsically safe infrared thermometers equip mobile workers to take temperature measurements in harsh environments and Zone 1/21 and Div. 1 hazardous areas. With certifications that comply with multiple international directives such as ATEX, IECEx and INMETRO, Fluke thermometers feature an ergonomic, rugged housing design and accurate measurement results. Even measurements of hard-to-reach and moving objects can be performed without touching them. With the help of adjustable emissivity and integrated material tables, different surfaces can be selected. Up to 99 values can be recorded and recalled for later evaluation.

Approved for: ATEX, IECEx, NEC/CEC, Zone 1/21 and Div. 1, PCEC, Simtars, Inmetro (IEx), EAC