Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Effective detection range | max. 12 m | |
Detection field | min. 500 mm x 500 mm max. 3500 mm x 2500 mm for a mounting height of 2200 mm |
|
Indicators/operating means | ||
Function indicator | LED red: illuminates upon detection | |
Control elements | Setting for off-delay, adjustable antenna changeover switch for normally open/normally closed |
|
Electrical specifications | ||
Operating voltage | 12 ... 24 V AC +15 % / 12 ... 30 V DC | |
Output | ||
Switching type | light/dark on, switchable | |
Approvals and certificates | ||
Approvals | BZT approved, no postal fee | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP52 | |
Connection | terminal strip | |
Material | ||
Housing | ABS, anthracite, weather hood |
System | Classcode |
---|---|
ECLASS 13.0 | 27274501 |
ECLASS 12.0 | 27280890 |
ECLASS 11.0 | 27280890 |
ECLASS 10.0.1 | 27280890 |
ECLASS 9.0 | 27280890 |
ECLASS 8.0 | 27280890 |
ECLASS 5.1 | 27270990 |
ETIM 9.0 | EC004807 |
ETIM 8.0 | EC000138 |
ETIM 7.0 | EC000138 |
ETIM 6.0 | EC000138 |
ETIM 5.0 | EC000138 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 122 KB |