Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Light curtain for individual protection for automatic doors in accordance with DIN 18650/EN 16005, complete system for a door measuring up to 1600 mm wide, NPN output |
General specifications | ||
---|---|---|
Detection range min. | 0 ... 1500 mm | |
Detection range max. | 0 ... 3500 mm (Upright CA test body) | |
Sensing range | 1400 mm at installation height of 2100 mm | |
Light source | IRED 850 nm | |
Black-white difference (6 %/90 %) | < 2 % at 2000 mm sensor range | |
Number of beams | 20 | |
Operating mode | Background evaluation | |
Diameter of the light spot | 8 cm at 2000 mm sensor range | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Performance level (PL) | PL d | |
Category | Cat. 2 | |
MTTFd | 112.7 a | |
Mission Time (TM) | 10 a | |
Indicators/operating means | ||
Function indicator | Receiver: Red LED: detection, excess gain, fault code Interface: Red LED: detection, excess gain, fault code Yellow LED: teach status Green LED: blank status Green LED: DIP switch status |
|
Control elements | Teach-In key , DIP switch for selection of operating modes | |
Electrical specifications | ||
Operating voltage | 24 V DC +/- 20 % | |
No-load supply current | max. 320 mA | |
Power consumption | 7.7 W | |
Input | ||
Test input | High active at U = 15 V DC to 30 V DC Low active at U = < 2 V DC |
|
Control input | Standby active at U = 11 V DC at 30 V DC | |
Output | ||
Switching type | Hinge edge light on Leading edge light on/dark on, switchable |
|
Signal output | NPN , short-circuit protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Response time | ≤ 52 ms ≤ 200 ms in boost operating mode |
|
Conformity | ||
Functional safety | ISO 13849-1 ; EN 61508 part1-4 | |
Product standard | EN 12978 | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) | |
Mechanical specifications | ||
Housing length L | 1600 mm | |
Mounting height | max. 3500 mm | |
Degree of protection | IP54 (when mounted) | |
Connection | Plug-in terminal with 6-wire connection cable | |
Material | ||
Housing | Aluminum / PA | |
Optical face | PC (Polycarbonate) | |
Mass | approx. 2760 g | |
Dimensions | (W x H x D) : 42 mm x 1600 mm x 37 mm | |
Height | 42 mm | |
Depth | 37 mm | |
Length | 1600 mm | |
General information | ||
Scope of delivery | Sensor system for hinge side and leading edge side (4 emitter and receiver modules each, 1 interface module, connecting cable, 2 housing profiles and optical covers each, 4 end caps) |
System | Classcode |
---|---|
ECLASS 13.0 | 27270913 |
ECLASS 12.0 | 27270913 |
ECLASS 11.0 | 27270913 |
ECLASS 10.0.1 | 27270913 |
ECLASS 9.0 | 27270913 |
ECLASS 8.0 | 27270913 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
DoorScan is a presence sensor for automatic revolving doors. It uses active infrared technology to perform background evaluation. The sensor is suitable for mobile or stationary mounting. Because the emitter and receiver module can be repositioned freely, the field of view can also be adjusted to fit the door width. An interface controls both sides of the door and establishes the link to the door controller. DoorScan meets the requirements of DIN 18650 and is a safety system fulfilling PL d in accordance with DIN EN ISO 13849-1 used in conjunction with a secure door controller that generates and evaluates the test signals.
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - DoorScan® | ENG | 1086 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Tips and Tricks for Adjusting the Sensor DoorScan® | ENG | 863 KB | |
Mounting and brief instructions for the presence sensor DoorScan-1600 | ENG | 1897 KB | |
Mounting instructions DoorScan® / Montagehinweise DoorScan® | ALL | 2762 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2259 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU TUV Nord EC-Type Exam. Certificate Functional Safety | 44 205 13 095719 | ALL | 89 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0115F | ALL | 480 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|