Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
DoorScan-I/30
Product Description |
Replacement/extension sensor module for installation in the DoorScan® and TopScan sensor profile, multifunction interface module |
General specifications |
Operating mode | Background evaluation |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 2 |
Performance level (PL) | PL d |
Category | Cat. 2 |
MTTFd | 2716 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 90 % |
Indicators/operating means |
Function indicator | Interface: Red LED: detection, excess gain, fault code Yellow LED: teach status Green LED: blank status Green LED: DIP switch status |
Electrical specifications |
Operating voltage | 24 V DC +/- 20 % |
No-load supply current | 30 mA |
Input |
Test input | High active at U = 15 V DC to 30 V DC Low active at U = < 2 V DC |
Control input | Standby active at U = 11 V DC at 30 V DC |
Output |
Switching type | Hinge edge light on Leading edge light on/dark on, switchable |
Signal output | NPN , short-circuit protected |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Response time | ≤ 52 ms ≤ 200 ms in boost operating mode |
Conformity |
Functional safety | ISO 13849-1 ; EN 61508 part1-4 |
Product standard | EN 12978 |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) |
Mechanical specifications |
Mounting height | max. 3500 mm |
Degree of protection | IP54 (when mounted) |
Connection | plug strip , 6-pin |
Mass | approx. 30 g |
Dimensions | |
| Height | 24 mm |
| Depth | 31 mm |
| Length | 126 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270913 |
ECLASS 12.0 | 27270913 |
ECLASS 11.0 | 27270913 |
ECLASS 10.0.1 | 27270913 |
ECLASS 9.0 | 27270913 |
ECLASS 8.0 | 27270913 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
DoorScan-I/30
Design / Simulation:
DoorScan-I/30
Associated Products:
DoorScan-I/30
Accessories |
|
|
|
Connecting cable between hinge side and leading edge side, Connection to interface module, Operating voltage: max. 300 V, Connection: 2 x plug-in terminalfa |
|
|
|
|
Door transition cable to connect the sensor to the controller, Connection to interface module, Operating voltage: max. 300 V, Connection: screw terminal , 6-pinfa |
|
|
|
|
Connecting cable for sensor modules, Serves as the internal bus connection for module communication, Ribbon cable, Up to 5 sensor modules can be connected, Operating voltage: max. 50 V, Connection: 5 x plug-in terminal, 8-pinfa |
|
|
|
|
Cable adapter for configurable DoorScan presence sensor, Adapter for connecting cables (e.g., to glass doors, existing cables), Tool-free module mounting using snap-in mechanism, Connection: plug strip 6-pin , socket 8-pin , solder pins 8-pinfa |
|
|
|
|
Cable adapter for configurable DoorScan presence sensor, Cable adapter for extending the ribbon cable, Tool-free module mounting using snap-in mechanism, Connection: socket 8-pinfa |
|