Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Area scanner with counting function and direction monitoring |
General specifications | ||
---|---|---|
Detection field | 500 mm x 500 mm at 2000 mm sensor range | |
Detection range min. | 0 ... 1200 mm | |
Detection range max. | 0 ... 2800 mm | |
Light source | 4 IRED | |
Light type | modulated infrared light | |
Marking | CE | |
Operating mode | Background evaluation | |
Functional safety related parameters | ||
MTTFd | 470 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | 2 LEDs red, light up in case of detection | |
Control elements | Sensing range adjuster | |
Electrical specifications | ||
Operating voltage | 15 ... 48 V DC | |
Ripple | 10 % | |
No-load supply current | 60 mA | |
Output | ||
Switching type | light-on | |
Signal output | 2 pulse outputs PNP, short-circuit protected, open collectors | |
Switching voltage | ≤ 48 V DC | |
Switching current | ≤ 200 mA | |
Switching frequency | 3 Hz | |
Response time | 40 ms at at a remission level of 6 % 10 ms at a remission level of 18 % | |
De-energized delay | 150 ms | |
Compliance with standards and directives | ||
Standard conformity | ||
Product standard | IEC 60947-5-2 | |
Emitted interference | EN 61000-6-3 | |
Standards | EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11 | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Mounting height | max. 2800 mm | |
Degree of protection | IP65 | |
Connection | Connector, Binder series 581, 5-pin | |
Material | ||
Housing | Makrolon GV30 black | |
Optical face | Glass, red | |
Mass | 350 g | |
Dimensions | ||
Height | 64 mm | |
Width | 150 mm | |
Depth | 52 mm | |
General information | ||
Scope of delivery | 2 m Connecting cable |
System | Classcode |
---|---|
ECLASS 13.0 | 27270913 |
ECLASS 12.0 | 27270913 |
ECLASS 11.0 | 27270913 |
ECLASS 10.0.1 | 27270913 |
ECLASS 9.0 | 27270913 |
ECLASS 8.0 | 27270913 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
The FLT-8-CLS series active infra-red area scanners detect people and objects within their sensing field, as well as their direction of movement. The sensors emit signals, such as those required to control revolving doors, depending on the direction in which the person traveling through the door is moving. Thanks to their clearly defined sensing field, the sensors can easily count in narrow passageways where people can only pass through one at a time. In contrast to microwave sensors, the person is detected whether they are stationary or moving; however, the signal is evaluated dynamically. The benefit of this system is that it ensures people who move very slowly or remain still during the detection process can be reliably counted.
We are sorry, there are no documents for your language selection. Please select another language. |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 241 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 92 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1138B | ALL | 183 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|