Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Retroreflective sensor with polarization filter RL24-55/49/76a/106/116

RL24-55/49/76a/106/116
  • Sensing range up to 16 m
  • Sturdy plastic housing
  • Sensitivity adjuster and light-/dark switch
  • Stability alarm indicator and output
  • 4 pogrammable time functions
  • Operating voltage 10;V ...;30;V;DC or 12;V ...;240;V;AC/DC

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RL24-55/49/76a/106/116

Product Description
Retroreflective sensor with polarization filter
General specifications
Effective detection range0.5 ... 10 m
Threshold detection range16 m (with C110-2 reflector)
Light sourceLED
Light typemodulated visible red light
Polarization filteryes
Diameter of the light spotapprox. 250 mm at 10 m detection range
Opening angleapprox. 1.4 °
Indicators/operating means
Function indicatorLED yellow, frontal and in the terminal compartment, lit up when light beam is free,
flashing when falling short of the stability control
Control elementsProgramming switch for light/dark on, timer functions
Control elements2 potentiometers for timer functions
Control elements1 Potentiometer as sensitivity adjuster
Electrical specifications
Operating voltage24 V DC ± 20 %
Output
Switching typelight/dark on
Signal output1 NPN, 1 PNP synchronized-switching, short-circuit protected, reverse polarity protected
Approvals and certificates
ApprovalsCE
Mechanical specifications
Degree of protectionIP65
Connectionterminal compartment
Material
HousingGF17
Optical faceglass

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: RL24-55/49/76a/106/116

Design / Simulation: RL24-55/49/76a/106/116

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP156 KB
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...