Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RL39-54/30/40a/73c/126a
Product Description |
Retroreflective sensor with polarization filter |
General specifications |
Effective detection range | 0 ... 5 m |
Reflector distance | 0.1 ... 5 m |
Threshold detection range | 6 m |
Reference target | H50 reflector |
Light source | LED red |
Light type | modulated visible red light |
Polarization filter | yes |
Ambient light limit | IEC / EN 60947-5-2 , 10000 Lux |
Functional safety related parameters |
MTTFd | 800 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Function indicator | LED yellow: switching state LED red: pre-fault indication |
Control elements | Sensing range adjuster, light-on/dark-on changeover switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 20 mA |
Time delay before availability | ≤ 300 ms |
Output |
Stability alarm output | 1 NPN, active when falling short of the stability control |
Switching type | light/dark on |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 200 mA , resistive load |
Voltage drop | ≤ 3 V |
Switching frequency | ≤ 300 Hz |
Response time | ≤ 1.5 ms |
Compliance with standards and directives |
Directive conformity | EMC Directive 2004/108/EC |
| EMC Directive 2004/108/EC | EN 60947-5-2:2007+A1:2012 IEC 60947-5-2:2007+A1:2012 |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Approvals | CE |
Ambient conditions |
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 4-pin, M12 x 1 connector |
Material | |
| Housing | PBT |
| Optical face | PMMA |
Mass | approx. 100 g |
Dimensions | |
| Height | 64 mm |
| Width | 25 mm |
| Depth | 75 mm |
General information |
Scope of delivery | Mounting aid , Reflector |
Classifications
System | Classcode |
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Details:
RL39-54/30/40a/73c/126a
Product Documentation:
RL39-54/30/40a/73c/126a
Design / Simulation:
RL39-54/30/40a/73c/126a