Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Retroreflective sensor ML71-55/59/102/126b/143

ML71-55/59/102/126b/143
  • Reliable sensor for standard applications
  • Miniature design with front optical face
  • Automatic adjustment of sensitivity via teach-in
  • Resistant against noise: reliable operation under all conditions
  • Clear and functional display concept for the operating modes
  • Certified by ECOLAB

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ML71-55/59/102/126b/143

Product Description
Retroreflective sensor for standard applications, miniature design, polarization filter, side optical face, 3.5 m detection range, red light, dark on, NPN output, weak signal output, M8 plug
General specifications
Effective detection range0 ... 3 m
Reflector distance0.03 ... 3 m
Threshold detection range3.5 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light
Polarization filteryes
Diameter of the light spotapprox. 180 mm at a distance of 3.5 m
Opening angleapprox. 3 °
Ambient light limit40000 Lux
Functional safety related parameters
MTTFd1530 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, flashes in case of short-circuit
Function indicatorLED yellow, lights up when light beam is free, flashes when falling short of the operating reserve
Control elementsTeach-In key
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply current< 20 mA
Output
Stability alarm output1 NPN, inactive after failure to achieve the stability control minimum for approx. 5 s
Immediately inactive if 4 beam interruptions occur within the flashing period.
Switching typedark-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 1.5 V DC
Switching frequency1000 Hz
Response time0.5 ms
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
StandardsEN 50178, UL 508
Approvals and certificates
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67 / IP69K
Connection4-pin, M8 plastic connector
Material
HousingPC (glass-fiber-reinforced Makrolon)
Optical facePMMA
Massapprox. 10 g
Dimensions
Height31 mm
Width23 mm
Depth11 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: ML71-55/59/102/126b/143

Small, robust, effective, and reliable - these are the properties of the ML7 sensor series. Due to their small size, number of versions, and two different lens positions, they are particularly suited for installation in tight spaces. The robust design and high quality of Pepperl+Fuchs mean they can also be used under harsh environmental conditions. The efficient technology, switching frequencies up to 1000 Hz, high resistance to ambient light, and 4-in-1 output make the series suitable for non-contact object detection.

Datasheet: ML71-55/59/102/126b/143

DatasheetFile TypeFile Size
Datasheet ML71-55/59/102/126b/143PDF338 KB
Fiche de données ML71-55/59/102/126b/143PDF295 KB
Datenblatt ML71-55/59/102/126b/143PDF295 KB
Hoja de datos ML71-55/59/102/126b/143PDF296 KB

Documents: ML71-55/59/102/126b/143

Instruction leafletsFile TypeFile Size
Instruction leaflet / BeipackzettelPDF397 KB

CAD+CAE: ML71-55/59/102/126b/143

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP107 KB

Approvals+Certificates: ML71-55/59/102/126b/143

CertificatesFile TypeFile Size
EU Ecolab Cleaning and disinfection substances Material ResistancePDF999 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF309 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)PDF229 KB

Associated Products: ML71-55/59/102/126b/143

Accessories

Female cordset single-ended M8 angled A-coded, 4-pin, PUR cable greyfa

Female cordset single-ended M8 straight A-coded, 4-pin, PUR cable greyfa
Mounting aid for ML7 and ML8 series, Mounting bracketfa
Mounting aid for ML7 and ML8 series, Mounting bracketfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...