Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
RL24-55/47/76a/106/116
Product Description |
Retroreflective sensor with polarization filter |
General specifications |
Effective detection range | 0.5 ... 10 m |
Threshold detection range | 16 m (with C110-2 reflector) |
Light source | LED |
Light type | modulated visible red light |
Polarization filter | yes |
Diameter of the light spot | approx. 250 mm at 10 m detection range |
Opening angle | approx. 1.4 ° |
Indicators/operating means |
Function indicator | LED yellow, frontal and in the terminal compartment, lit up when light beam is free, flashing when falling short of the stability control |
Control elements | Programming switch for light/dark on, timer functions |
Control elements | 2 potentiometers for timer functions |
Control elements | 1 Potentiometer as sensitivity adjuster |
Electrical specifications |
Operating voltage | 24 V DC ± 20 % |
Output |
Switching type | light/dark on |
Signal output | 2 PNP, complementary, short-circuit protected, reverse polarity protected |
Approvals and certificates |
Approvals | CE |
Mechanical specifications |
Degree of protection | IP65 |
Connection | terminal compartment |
Material | |
| Housing | GF17 |
| Optical face | glass |
Classifications
System | Classcode |
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Details:
RL24-55/47/76a/106/116
Datasheet:
RL24-55/47/76a/106/116
CAD+CAE:
RL24-55/47/76a/106/116