Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Retroreflective sensor ML17-6/115a/136

ML17-6/115a/136
  • Compact series in universal housing for standard applications
  • Miniature design
  • Front mounting with M18-threads or side mounting holes
  • 360° high visibility LEDs
  • Time-saving mounting with quick clamp system
  • Long-range nonpolarized model
  • 4-in-1 output (push-pull)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ML17-6/115a/136

Product Description
Retroreflective sensor without polarization filter
General specifications
Effective detection range0 ... 6.5 m
Reflector distance50 ... 6500 mm
Threshold detection range9 m
Reference targetFE-RR1 reflector
H50 reflector
Light sourceLED
Light typemodulated visible red light , 626 nm
Polarization filterno
Ambient light limit≤ 10000 Lux
Indicators/operating means
Operation indicatorLED green
Function indicatorLED yellow, lights up with receiver lit
Control elementssensitivity adjustment
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply current< 25 mA
Time delay before availability≤ 200 ms
Output
Switching typelight/dark on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2 V DC
Switching frequency500 Hz
Response time≤ 1 ms
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
Connectionfixed cable 150 mm with M8 x 1 male connector, 4 pin
Material
HousingABS
Optical faceAcrylic
Mass23 g
Dimensions
Height34.5 mm
Width15 mm
Length29.3 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: ML17-6/115a/136

Datasheet: ML17-6/115a/136

DatasheetFile TypeFile Size
Datasheet ML17-6/115a/136PDF758 KB
Fiche de données ML17-6/115a/136PDF764 KB
Datenblatt ML17-6/115a/136PDF766 KB
Hoja de datos ML17-6/115a/136PDF767 KB

CAD+CAE: ML17-6/115a/136

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP162 KB

Approvals+Certificates: ML17-6/115a/136

CertificatesFile TypeFile Size
Canada USA UL Ordinary LocationPDF548 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF305 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)PDF229 KB

Associated Products: ML17-6/115a/136

Accessories

Female cordset single-ended M8 straight A-coded, 4-pin, PUR cable greyfa

Female cordset single-ended M8 angled A-coded, 4-pin, PUR cable greyfa
Mounting bracket fa
Mounting bracket fa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...