Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
ML17-6/73/136
Product Description |
Retroreflective sensor without polarization filter |
General specifications |
Effective detection range | 0 ... 6.5 m |
Light source | LED |
Light type | modulated visible red light , 626 nm |
Polarization filter | no |
Indicators/operating means |
Function indicator | LED yellow, lights up with receiver lit |
Control elements | sensitivity adjustment |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
Operating current | 100 mA max per output |
Output |
Switching type | light/dark on |
Signal output | 2 push-pull (4 in 1)outputs, short-circuit protected, reverse polarity protected, overvoltage protected |
Compliance with standards and directives |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 4-pin, M12 x 1 connector |
Material | |
| Housing | ABS |
| Optical face | Acrylic |
Associated Products:
ML17-6/73/136
Accessories |
|
|
|
Female cordset, M12, 4-pin, PUR cablefa |
|
|
|
|
Female cordset, M12, 4-pin, PUR cablefa |
|
|
|
|
Mounting bracket fa |
|
|
|
|
Mounting bracket fa |
|