Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
OBS 10M-30GM90-U
Product Description |
30 mm Diameter Series |
General specifications |
Detection range | 10 meters |
Light source | Visible red LED 680 nm |
Polarization filter | yes |
Ambient light limit | ≤ 100000 Lux |
Hysteresis | ≤ 15% |
Indicators/operating means |
Function indicator | dark-on |
Electrical specifications |
Operating voltage | 20 ... 132 V AC, 50/60 Hz, 15 ... 30 V DC |
No-load supply current | ≤ 100 mA |
Operating current | 300 mA max |
Protection class | IP68 |
Output |
Switching type | light/dark on |
Signal output | Bi-directional thyristor (AC) or NPN (DC) |
Voltage drop | ≤ 4 V (DC operation) |
Switching frequency | 50 Hz |
Response time | ≤ 10 ms (AC), ≤ 2 ms (DC) |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
Approvals | CE |
Ambient conditions |
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) |
Storage temperature | -40 ... 55 °C (-40 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP68 |
Connection | 2 meter CPE cable |
Material | |
| Housing | Stainless steel 1.4305 / AISI 303 |
| Optical face | Tempered glass |
Mass | 227 g |
Dimensions | |
| Length | 89 mm |
| Diameter | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Details:
OBS 10M-30GM90-U
Datasheet:
OBS 10M-30GM90-U