Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Reflector range | 100 ... 2000 mm | |
Reference target | Retro-reflector 50 mm x 50 mm type ORR 50 |
|
Light type | 950 nm IR light | |
Upper limit of the sensing range | 2000 mm | |
Ambient light limit | ≤ 20000 Lux sun light ≤ 15000 Lux halogen light |
|
Indicators/operating means | ||
LED yellow | switching state | |
Electrical specifications | ||
Rated operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 20 mA | |
Time delay before availability | 20 ms | |
Output | ||
Output type | 1 switch output E2, PNP, NO | |
Rated operating current | 250 mA , short-circuit/overload protected | |
Voltage drop | ≤ 1.5 V | |
Switch-on delay | 1 ms | |
Switching frequency | ≤ 500 Hz | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | 2 m, 3 x 0.14 mm2, PUR cable | |
Material | ||
Housing | PBT | |
Optical face | Scratch resistant mineral glass lens | |
Mass | 55 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |