Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RL32-55/49
Product Description |
Retroreflective sensor with polarization filter |
General specifications |
Effective detection range | 0 ... 10 m |
Reflector distance | 0.3 ... 10 m |
Threshold detection range | 14 m (with H85 reflector) |
Light source | LED |
Light type | modulated visible red light |
Polarization filter | yes |
Diameter of the light spot | approx. 250 mm at 10 m detection range |
Opening angle | approx. 3 ° |
Ambient light limit | 80000 Lux |
Indicators/operating means |
Function indicator | LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | 40 mA |
Output |
Switching type | dark-on |
Signal output | 1 NPN and 1 PNP output, direct switching, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | 30 V DC |
Switching current | max. 200 mA |
Switching frequency | 250 Hz |
Response time | 2 ms |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Approvals | CE |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Connection | Plastic connector M12 x 1, 4-pin |
Material | |
| Housing | Terluran® GV15 |
| Optical face | glass |
Mass | 60 g |
Dimensions | |
| Height | 72.2 mm |
| Width | 22 mm |
| Depth | 45.6 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Details:
RL32-55/49
Product Documentation:
RL32-55/49