Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Retroreflective sensor GLV18-6-3889

GLV18-6-3889
  • Short design in M18 plastic housing
  • 4 LEDs indicator for 360° visibility
  • Optimal price/power ratio

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GLV18-6-3889

Product Description
Retroreflective sensor
General specifications
Effective detection range0 ... 6.5 m
Reflector distance0.05 ... 6.5 m
Threshold detection range8 m with reflector C110-2
5 m with reflector ORR50 (reflector included)
Reference targetreflector C110-2
Light sourceIRED
Light typemodulated infrared light
Polarization filterno
Diameter of the light spotapprox. 300 mm at 8 m
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limit30000 Lux
Accessories providedORR50 reflector and Mounting aids
Functional safety related parameters
MTTFd920 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on
Function indicatorLED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current< 20 mA
Output
Switching typedark-on
Signal output1 NPN, short-circuit protected open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 1.5 V DC
Switching frequency500 Hz
Response time≥ 1 ms
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
Protection classII, rated insulation voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection3 m, PVC cable , 3 x 0.25 mm2
Material
HousingPC
Optical facePMMA
Massapprox. 120 g
Dimensions
Length39.8 mm
Diameter18 mm
Thread sizeM18

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: GLV18-6-3889

Function

The GLV/GLK18 series sensors help improve the efficiency of machines and systems. The design of the M18 plastic housing, the connection technology, and sensor properties are highly standardized. Concentrating on the key sensor requirements has produced a robust and reliable product series for DC and AC/DC voltage systems without any over-engineering. The mounting set included in the scope of delivery and the optimized potentiometer design ensure fast assembly and easy configuration.

Product Documentation: GLV18-6-3889

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF317 KB

Design / Simulation: GLV18-6-3889

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP621 KB

Approvals: GLV18-6-3889

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0066EALLPDF310 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5333ALLPDF306 KB
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...