Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Solenoid Driver KCD0-SD-Ex1.1245.SP

KCD0-SD-Ex1.1245.SP
  • 1-channel isolated barrier
  • 24 V DC supply (loop powered)
  • Current limit 45 mA at 12 V DC
  • Housing width 12.5 mm
  • Connection via spring terminals with push-in connection technology
  • Up to SIL 3 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD0-SD-Ex1.1245.SP

General specifications
Signal typeDigital Output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Supply
Rated voltageloop powered
Power dissipation< 1 W
Input
Connection sidecontrol side
Connectionterminals 5, 6
Rated voltage19 ... 30 V DC
Current≤ 72 mA at Ui = 19 V, ≤ 50 mA at Ui = 30 V with 265 Ω output load
≤ 45 mA at Ui = 19 V, ≤ 31 mA at Ui = 30 V with shorted output
≤ 14 mA at Ui = 19 V, ≤ 11 mA at Ui = 30 V no load at output
Inrush current≤ 200 mA after 100 µs
Output
Connection sidefield side
Connectionterminals 1+, 2-
Internal resistormax. 238 Ω
Current≤ 45 mA
Voltage≥ 12 V
Open loop voltagemin. 22.7 V
Output current45 mA
Output signalThese values are valid for the rated operating voltage 19 ... 30 V DC.
Energized/De-energized delaysingle operation: typ. 1.7 ms/50 µs; periodical: typ. 5 µs/50 µs
Galvanic isolation
Input/Outputreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Protection against electrical shockUL 61010-1
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionspring terminals
Massapprox. 100 g
Dimensions12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2
Height119 mm
Width12.5 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBASEEFA 06 ATEX 0170
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
Output[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Voltage25.2 V
Current110 mA
Power693 mW
Input
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
CertificatePF 06 CERT 0971 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
FM approval
Control drawing116-0419 (cFMus)
UL approval
Control drawing116-0420 (cULus)
IECEx approval
IECEx certificateIECEx BAS 06.0032
IECEx marking[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: KCD0-SD-Ex1.1245.SP

Function

This isolated barrier is used for intrinsic safety applications.

The device supplies power to solenoids, LEDs and audible alarms located in a hazardous area.

The device is loop powered, so the available energy at the output is received from the input signal. The output signal has a resistive characteristic. As a result the output voltage and current are dependent on the load and the input voltage

At full load, 12 V at 45 mA is available for the hazardous area application.

Informative Literature: KCD0-SD-Ex1.1245.SP

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Energy Generation in Wastwater Treatment PlantsENGPDF532 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB
Application Report - Sicherer Brennstofftransport in KohlekraftwerkenENGPDF391 KB
Application Report - Water Inlet in Wastewater Treatment PlantsENGPDF526 KB

Product Documentation: KCD0-SD-Ex1.1245.SP

Language Selection:
Product informationLanguageFile TypeFile Size
Application Guideline Solenoid DriversENGPDF734 KB
Safety and Security Documentation
Instruction manualENGPDF168 KB
Safety ManualENGPDF414 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KCD0-SD-Ex1.1245.SP

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3049 KB
CAD Portal / CAD PortalALLLINK---

Approvals: KCD0-SD-Ex1.1245.SP

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Baseefa IECEx Certificate of ConformityIECEx BAS 06.0032ALLLINK---
Canada FMFM18CA0116XALLPDF2690 KB
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
China SITIIAS CCC Ex Certificate2020322316001222 (Singapore)ALLPDF1036 KB
Europe Baseefa ATEX Category (M1) ATEX Category (1) GDBaseefa 06 ATEX 0170ALLPDF679 KB
Europe Pepperl+Fuchs ATEX Category 3 GPF06CERT0971XALLPDF195 KB
India PESO (India) CCOEA/P/HQ/KA/104/6090 (P577495)ALLPDF125 KB
Korea KOSHA [Ex ia]17-AV4BO-0294ALLPDF457 KB
South Africa MASCMASC MS/17-0857ALLPDF216 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20170501 - E106378 RepRef 20081022ALLPDF244 KB
USA FMFM19US0117XALLPDF2447 KB
USA ULE106378 UL (QUZW)ALLLINK---
exida Functional Safety AssessmentP+F 1109-099-C R028 V1R0ALLPDF380 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF209 KB
Control drawing FM / Control drawing FM   ALLPDF208 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0026BALLPDF54 KB

Associated Products: KCD0-SD-Ex1.1245.SP

Matching System Components
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Accessories
2-pin spring terminal with push-in connection technology, For KC modules of K-System, Integrated test sockets for connection of HART communicators, Packaging unit: 3 pieces green, 2 pieces bluepa
2-pin spring terminal with push-in connection technology, For KC modules of K-System, Integrated test sockets for connection of HART communicators, Packaging unit: 5 pieces bluepa
2-pin spring terminal with push-in connection technology, For KC modules of K-System, Integrated test sockets for connection of HART communicators, Packaging unit: 5 pieces greenpa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.