Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid OMH-VDM35

OMH-VDM35
  • Mounting bracket
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-VDM35

Product Description
Mounting bracket
Mechanical specifications
MaterialMetal sheet (steel), zinc-plated
MountingMounting accessories included

Associated Products: OMH-VDM35

Accessory of
Universal distance sensor, measurement to reflector, 30 m detection range, red laser light, laser class 2, 2 x PNP outputs, analog output, M12 plug, Can be aligned using an integrated pilot laser, Adjustable switch outputs, Not sensitive to ambient light, Analog output 4 mA ... 20 mAfa
Universal distance sensor, measurement to object, 6 m detection range, red laser light, laser class 2, 2 x PNP outputs, analog output, M12 plug, Can be aligned using an integrated pilot laser, Adjustable switch outputs, Not sensitive to ambient light, Analog output 4 mA ... 20 mAfa
Distance sensor, PRT, measuring range up to 10 m, SSI interface, Analog output, M16 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Can be aligned using an integrated pilot laser, SSI interface, Adjustable switch outputsfa
Distance sensor, PRT, measuring range up to 250 m, SSI interface, M16 plug, Distance measurement using reflector, Measuring method PRT (Pulse Ranging Technology), Can be aligned using an integrated pilot laser, SSI interface, Adjustable switch outputsfa