Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid OMH-ML300-02

OMH-ML300-02
  • Mounting accessories for ML300 series sensors
  • Quick and easy mounting on a DIN rail

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of OMH-ML300-02

Product Description
Bracket for mounting ML300 series sensors on a 35 mm DIN rail
Mechanical specifications
MaterialZinc plated steel
Massapprox. 22 g
MountingMounting accessories included

Associated Products: OMH-ML300-02

Accessory of
Thru-beam sensor, Miniature design, Easy to use, Infrared light, High operating range, 45° cable connectorfa
Thru-beam sensor, Miniature design, Easy to use, Infrared light, High operating range, 45° cable connectorfa
Thru-beam sensor, Miniature design, Easy to use, Infrared light, High operating range, 45° cable connectorfa
Thru-beam sensor, Miniature design, Easy to use, Infrared light, High operating range, 45° connectorfa
Thru-beam sensor, Miniature design, Easy to use, Infrared light, High operating range, 45° connectorfa
Thru-beam sensor, Miniature design, Easy to use, Infrared light, High operating range, 45° connectorfa
Thru-beam sensor, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Thru-beam sensor, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Thru-beam sensor for basic applications, miniature design, 6 m detection range, red light, light on, NPN output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Thru-beam sensor for basic applications, miniature design, 6 m detection range, red light, light on, PNP output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Thru-beam sensor, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Thru-beam sensor, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Thru-beam sensor for basic applications, miniature design, 6 m detection range, red light, dark on, NPN output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Thru-beam sensor for basic applications, miniature design, 6 m detection range, red light, dark on, PNP output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Diffuse mode sensor, miniature design, 100 mm detection range, red light, analog output, fixed cable, Distance measurement using object, Miniature design, Easy to use, Visible red light, Analog output 0 V ... 10 V/4 mA ... 20 mAfa
Diffuse mode sensor, miniature design, 100 mm detection range, red light, analog output, M8 plug, Distance measurement using object, Miniature design, Easy to use, Visible red light, Analog output 0 V ... 10 V/4 mA ... 20 mAfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 3.5 m detection range, red light, light on, NPN output, fixed cable, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 3.5 m detection range, red light, light on, PNP output, fixed cable, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 3.5 m detection range, red light, light on, NPN output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 3.5 m detection range, red light, light on, PNP output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 3.5 m detection range, red light, dark on, NPN output, fixed cable, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 3.5 m detection range, red light, dark on, PNP output, fixed cable, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 3.5 m detection range, red light, dark on, NPN output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 3.5 m detection range, red light, dark on, PNP output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Retroreflective sensor with polarization filter, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Retroreflective sensor with polarization filter, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Retroreflective sensor with polarization filter, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Retroreflective sensor with polarization filter, Miniature design, Easy to use, Visible red light, 45° connectorfa
Retroreflective sensor with polarization filter, Miniature design, Easy to use, Visible red light, 45° connectorfa
Retroreflective sensor with polarization filter, Miniature design, Easy to use, Visible red light, 45° connectorfa
Background suppression sensor, Miniature design, Easy to use, Visible red light, 45° connectorfa
Background suppression sensor, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Background suppression sensor, Miniature design, Easy to use, Visible red light, 45° connectorfa
Background suppression sensor, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Background suppression sensor, Miniature design, Easy to use, Visible red light, 45° connectorfa
Background suppression sensor, Miniature design, Easy to use, Visible red light, 45° connectorfa
Background suppression sensor, Miniature design, Easy to use, Visible red light, 45° connectorfa
Diffuse mode sensor, miniature design, 1200 mm adjustable detection range, infrared light, light/dark on, 2 PNP outputs, fixed cable, Miniature design, Easy to use, Infrared light, High operating range, 45° cable connectorfa
Diffuse mode sensor, miniature design, 1200 mm adjustable detection range, infrared light, light/dark on, 2 NPN outputs, fixed cable, Miniature design, Easy to use, Infrared light, High operating range, 45° cable connectorfa
Diffuse mode sensor, miniature design, 1200 mm adjustable detection range, infrared light, light/dark on, pre-fault output, PNP output, fixed cable, Miniature design, Easy to use, Infrared light, High operating range, 45° cable connectorfa
Diffuse mode sensor, Miniature design, Easy to use, Infrared light, High operating range, 45° connectorfa
Diffuse mode sensor, Miniature design, Easy to use, Infrared light, High operating range, 45° connectorfa
Diffuse mode sensor, Miniature design, Easy to use, Infrared light, High operating range, 45° connectorfa
Diffuse mode sensor, miniature design, 600 mm adjustable detection range, red light, light on, NPN output, fixed cable, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Diffuse mode sensor, miniature design, 600 mm adjustable detection range, red light, light on, PNP output, fixed cable, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Diffuse mode sensor, miniature design, 600 mm adjustable detection range, red light, light on, NPN output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Diffuse mode sensor, miniature design, 600 mm adjustable detection range, red light, light on, PNP output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Diffuse mode sensor, miniature design, 600 mm adjustable detection range, red light, dark on, NPN output, fixed cable, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Diffuse mode sensor, miniature design, 600 mm adjustable detection range, red light, dark on, PNP output, fixed cable, Miniature design, Easy to use, Visible red light, 45° cable connectorfa
Diffuse mode sensor, miniature design, 600 mm adjustable detection range, red light, dark on, NPN output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa
Diffuse mode sensor, miniature design, 600 mm adjustable detection range, red light, dark on, PNP output, M8 plug, Miniature design, Easy to use, Visible red light, 45° connectorfa