General specifications |
Signal type | Analog input |
Supply |
Connection | Power Rail or terminals 23+, 24- |
Rated voltage | 20 ... 35 V DC |
Ripple | within the supply tolerance |
Power consumption | max. 3 W |
Interface |
Connection | Power Rail or terminals 19+, 20 GND, 21- |
Type | RS-485 |
Programming interface | RS 232 programming jack |
Field circuit |
Connection | terminals 1+, 2-, 3+, 4-, 5+, 6- |
Lead resistance | max. 25 Ω per line |
Input I | |
| Connection | terminals 1+, 2- |
Sensor supply | 1 ... 5 V |
| Connection | terminals 3+, 4-, 5+, 6- |
| Short-circuit current | 50 mA |
| Load | ≥ 116 Ω up to 5V, ≥ 85 Ω up to 4V |
Input |
Connection | Input I: terminals 1+, 2-; Input II: terminals 13+, 14-; Input III: terminals 15+, 14- |
Programmable Tare | 0 ... 500 % of span |
Input I | Signal, analog |
| Input signal | -100 ... 100 mV |
| Input resistance | > 1 MΩ for voltage measurement |
Input II, III | tare adjustment, calibration and zero |
| Open circuit voltage/short-circuit current | 18 V / 5 mA |
| Active/Passive | I > 4 mA/I < 1.5 mA |
Output |
Connection | Output I: terminals 10, 11, 12; Output II: terminals 16, 17, 18; Output III: terminals 7-, 8+, 9- |
Output I, II | Relay output |
| Contact loading | 253 V AC/2 A/500 VA/cos φ min. 0.7; 40 V DC/2 A resistive load |
| Mechanical life | 2 x 107 switching cycles |
Output III | Analog output |
| Current range | -20 ... 20 mA |
| Load | max. 550 Ω |
| Analog voltage output | 0 ... ± 10 V; output resistance 500 Ω (bridge between terminal 7 and 9) |
| Analog current output | 0 ... ± 20 mA or 4 ... 20 mA; load 0 ... 550 Ω (terminals 7 and 8) |
Line fault detection | downscale -21.5 mA (-10.75 V) or 2 mA (1 V), upscale 21.5 mA (10.75 V) |
Transfer characteristics |
Deviation | |
| Resolution/accuracy | ≤ ± 0.2 % incl. non-linearity and hysteresis |
| Temperature effect | ≤ ± 0.01 %/K |
Reaction time | 150 ms |
Galvanic isolation |
Output I, II against eachother | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Output I, II/other circuits | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Output III/Input II, III | not available |
Output III/Programming socket | not available |
Other circuits from each other | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Low voltage | |
| Directive 2006/95/EC | EN 50178:1997 |
Conformity |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Protection against electrical shock | IEC 61140 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 250 g |
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) , housing type C2 |
| Height | 119 mm |
| Width | 40 mm |
| Length | 115 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | TÜV 04 ATEX 2531 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)GD [EEx ia] IIC [circuit(s) in zone 0/1/2] |
Supply | Power Rail or terminals 23+, 24- non-intrinsically safe |
| Maximum safe voltage | 40 V DC (Attention! Um is no rated voltage.) |
Input I | terminals 1+, 2- EEx ia IIC |
| Voltage Uo | 14 V |
| Current Io | 238 mA |
| Power Po | 833 mW (linear characteristic) |
Input II and III | terminals 13+, 14-; 15+, 14- non-intrinsically safe |
| Maximum safe voltage Um | 40 V DC (Attention! Um is no rated voltage.) |
Output I, II | terminals 10, 11, 12; 16, 17, 18 non-intrinsically safe |
| Maximum safe voltage | 253 V AC / 40 V DC (Attention! Um is no rated voltage.) |
| Contact loading | 253 V AC/2 A/500 VA/cos φ min. 0.7; 40 V DC/2 A resistive load |
Output III | terminals 7-, 8+, 9- non-intrinsically safe |
| Maximum safe voltage Um | 40 V DC (Attention! Um is no rated voltage.) |
Interface | RS 485 programming jack |
| Maximum safe voltage | 40 V DC (Attention! Um is no rated voltage.) |
Galvanic isolation | |
| Input I/other circuits | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 50014, EN 50020 |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |