Serviceline Industrial Sensors
Serviceline Explosion Protection

Loop detector LC20-2-DR 230VAC

LC20-2-DR 230VAC
  • Sensor system for vehicle detection
  • Complete control interface for inductive loops laid beneath the surface
  • Reliable detection with long service life
  • Boost function for increasing sensitivity
  • Test function
  • Version with 2 loop channels
  • Version with direction detection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LC20-2-DR 230VAC

Product Description
Sensor system for detecting vehicles, two loops, plug-in base mounting, 230 VAC
General specifications
Adjustment rangeSensitivity ΔL/L 4x adjustable on the front panel
0.01 % ... 0.1 % with ASB overwrite option
Function principleInductive loop
MarkingCE
Presence timeOne hour for 3 % ΔL/L and option for permanent presence
Self-tuning range20 μH ... 1500 μH
Operating frequency4x adjustable on the front panel: 12 kHz ... 80 kHz (with AFS switched off)
Operating modePulsed and continuous signal
Indicators/operating means
Function indicator1 x red LED: Power supply/Status , 2 x green LED: Channel status
Control elementsDIP-switch , Refer to the documentation for functions
Switching stateLED
Electrical specifications
Operating voltage230 V AC ±15 %
No-load supply current∅ 10.9 mA
Power consumption∅ 2.5 VA
Input
Number of channels2
Output
Signal outputOne configurable relay output per channel
Switching currentRelay outputs 1 A at 230 V AC
Pulse length150 ms or 250 ms (selected via switch)
Response time200 ms ... 300 ms
Directive conformity
Radio and telecommunication terminal equipment2014/53/EU
Approvals and certificates
FCC approvalFCC 47 CFR Part 15
Ambient conditions
Operating temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humiditymax. 90 % , non-condensing
Mechanical specifications
Degree of protectionIP30
Connection2 x 6 plug-in screw terminals ≤1.5 mm2
Material
HousingABS, anthracite
InstallationDIN mounting rail
Mass250 g

Documents: LC20-2-DR 230VAC

ManualsLanguageFile TypeFile Size
ManualENGPDF1820 KB
HandbuchGERPDF1537 KB
Short instructions, safety information
brief instructionsENGPDF646 KB
brief instructionsFRAPDF605 KB
LC20-2 InstallationsanleitungGERPDF664 KB
brief instructionsSPAPDF597 KB

CAD+CAE: LC20-2-DR 230VAC

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS16927 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP5943 KB

Approvals+Certificates: LC20-2-DR 230VAC

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-4403PDF227 KB

Associated Products: LC20-2-DR 230VAC

Matching System Components
Compact, easy-to-operate Bluetooth device, Generation of a full installation report in case of site sign-off, Performance checks on loop and installation, Compatible with all LC20 loop detectors, Operating range of up to 17 mfa

Function: LC20-2-DR 230VAC

In combination with wire loops laid in the floor, loop detectors form a universal sensor system for detecting vehicles. When vehicles drive onto the loop, the resonance frequency changes. Intelligent automatic frequency selection (AFS) reduces setup time and simplifies the installation of complex multi-lane entrances. The evaluation process automatically and cyclically adjusts to the respective loop, so that changes in loop inductance due to temperature, humidity or component ageing are automatically compensated.