Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connector box for barcode scanner |
Indicators/operating means | ||
---|---|---|
Switch | Slide switch for terminator 160 Ω, switched |
|
Plug-in jumper | Restore scanner to factory settings | |
LED POWER | Power supply: dual LED green/red Green: voltage OK Red: voltage polarity reversed |
|
LED STATUS | Status of parameter transmission Green: Transmit parameters to scanner Flashing red: Parameters not yet transmitted |
|
DIP switch | 1: reserved 2, 3: Baud rate (9600, 19200, 38400, 57600) 4 ... 8: Address 0 ... 31 9, 10: Mode (Standard, MUX32, WI-2) |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Rated operating current | ≤ 25 mA , max. 2.3 A | |
Protection class | III | |
Surge protection | overvoltage category III safe isolated power supplies (PELV) |
|
Input | ||
Number/Type | Trigger | |
Supply | from Uin | |
Voltage | 10 ... 30 V DC | |
Current loading capacity | ≤ 200 mA , not overload-proof | |
Output | ||
Number/Type | Barcode scanner | |
Supply | from Uin | |
Voltage | 10 ... 30 V DC | |
Current loading capacity | ≤ 2.3 A , overload and short-circuit protected | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 89/336/EEC | EN 61000-6-2:2001 , EN 61000-6-4:2001 | |
Standard conformity | ||
Noise immunity | EN 61000-6-2:2001 | |
Emitted interference | EN 61000-6-4:2001 | |
Degree of protection | EN 60529 | |
Mech. capacity | EN 60068-2-6 , EN 60068-2-27 | |
Ambient conditions | ||
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP54 | |
Connection | 25-pin Sub-D socket for Barcode scanner , 9-pin Sub-D socket, spring terminals for Interface cable Cage tension spring terminals rated connection capacity: Rigid/flexible (without wire end ferrule): 0.2mm2 ... 1.5 mm2 flexible (with wire end ferrule): 0.25mm2 .. 0.75mm2 |
|
Material | ||
Housing | ABS | |
Installation | Mounting bracket | |
Mass | 500 g | |
Dimensions | ||
Height | 115 mm | |
Width | 167 mm | |
Depth | 40 mm | |
Tightening torque | Cover screws: 0.5 Nm Screwed cable gland: until beading of rubber seal ring, max. 3 Nm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280192 |
ECLASS 12.0 | 27280192 |
ECLASS 11.0 | 27280192 |
ECLASS 10.0.1 | 27280192 |
ECLASS 9.0 | 27280192 |
ECLASS 8.0 | 27319290 |
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |