Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Connector box for barcode scanner C-BOX 300

C-BOX 300
  • Easy scanner connection by means of clamp terminals
  • PROFIBUS interface
  • Degree of protection IP64

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  C-BOX 300

Product Description
Connector box for barcode scanner
Electrical specifications
Operating voltage10 ... 30 V DC
Data rate0.96 ... 12 MBit/s Automatic baud rate detection
Power consumption2.9 W (without connected barcode scanner)
Interface
Interface typePROFIBUS DP
Standard conformity
StandardsEN 60947-5-2
Ambient conditions
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , noncondensing
Shock resistanceIEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis
Vibration resistanceIEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis
Mechanical specifications
Degree of protectionIP64
Connection25-pin Sub-D socket for Barcode scanner , 9-pin Sub-D socket for Interface cable , PG cable gland for system connection (5x)
Material
HousingPC (Polycarbonate)
Mass440 g
Dimensions
Height115 mm
Width167 mm
Depth61 mm

Classifications

SystemClasscode
ECLASS 13.027280192
ECLASS 12.027280192
ECLASS 11.027280192
ECLASS 10.0.127280192
ECLASS 9.027280192
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: C-BOX 300

Product Documentation: C-BOX 300

Language Selection:
ManualsLanguageFile TypeFile Size
Manual Connection Box C-BOX 300ENGPDF1312 KB

Design / Simulation: C-BOX 300

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP326 KB

Software: C-BOX 300

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Software VisoSetup VB6, VB10, VB12, VB14, VB14A and C-BOX 300 / Software VisoSetup VB6, VB10, VB12, VB14, VB14A und C-BOX 300V2.0ZIP10647 KB
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.