Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
C-BOX 300
Product Description |
Connector box for barcode scanner |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Data rate | 0.96 ... 12 MBit/s Automatic baud rate detection |
Power consumption | 2.9 W (without connected barcode scanner) |
Interface |
Interface type | PROFIBUS DP |
Standard conformity |
Standards | EN 60947-5-2 |
Ambient conditions |
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Relative humidity | 90 % , noncondensing |
Shock resistance | IEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis |
Vibration resistance | IEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis |
Mechanical specifications |
Degree of protection | IP64 |
Connection | 25-pin Sub-D socket for Barcode scanner , 9-pin Sub-D socket for Interface cable , PG cable gland for system connection (5x) |
Material | |
| Housing | PC (Polycarbonate) |
Mass | 440 g |
Dimensions | |
| Height | 115 mm |
| Width | 167 mm |
| Depth | 61 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280192 |
ECLASS 12.0 | 27280192 |
ECLASS 11.0 | 27280192 |
ECLASS 10.0.1 | 27280192 |
ECLASS 9.0 | 27280192 |
ECLASS 8.0 | 27319290 |
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Details:
C-BOX 300
Product Documentation:
C-BOX 300
Design / Simulation:
C-BOX 300