Serviceline Industrial Sensors
Serviceline Explosion Protection

Code carrier OIC-C10V2A-CB1

OIC-C10V2A-CB1
  • Sturdy code carrier for temperatures up to 500 °C (932 °F)
  • Code milled in plain writing
  • High chemical resistance
  • Non-rusting
  • Suitable for cleaning with aggressive and abrasive media

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OIC-C10V2A-CB1

Product Description
Code carrier for optical high-temperature identification system, stainless steel
General specifications
Read distance250 ... 450 mm
Depending on the respective read device
Data storageRange of values: 6-character numerical,
between 000.000 and 999.999
plus 1 check digit
Ambient conditions
Ambient temperature-25 ... 500 °C (-13 ... 932 °F)
Mechanical specifications
Material thickness2 mm
Material
HousingStainless steel V2A
InstallationParallel to the reader at the respective reading distance
Tilt angle 10° max.
Massapprox. 320 g
NoteThe code carrier must not be coated.
Hole diameter5 mm

CAD+CAE: OIC-C10V2A-CB1

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS164 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP42 KB

Associated Products: OIC-C10V2A-CB1

Accessory of

Optical high temperature identification system, 200  to  450 mmfa
Optical high temperature identification system, 750 ... 1700 mmfa
Optical high temperature identification system, 140  to  200 mmfa
Optical high temperature identification system, 300  to  450 mmfa
Optical high temperature identification system, 300  to  450 mmfa

Function: OIC-C10V2A-CB1

Code carrier is used together with high temperature identification systems of the OIT product family for identification purposes in especially harsh industrial environments.

The code carrier is extremely sturdy, suitable for use in environments up to 500 °C, and is not sensitive to dirt. It can also be cleaned with aggressive and abrasive agents.