Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Connector box CBX800-KIT-B6-5004

CBX800-KIT-B6-5004
  • PROFIBUS interface
  • Easy scanner connection by means of clamp terminals

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  CBX800-KIT-B6-5004

Product Description
Connection module for RS-232 and RS-485 enabled devices
Indicators/operating means
Display elements8 LEDs (POWER, ERROR, TRIGGER, IN 2, OUT 1, OUT 2, READY, HOST)
Electrical specifications
Operating voltage10 ... 30 V DC PELV
Current consumptionmax. 2.5 A
Power consumptionmax. 3 W
Interface
Physical RS-485
ProtocolPROFIBUS DP V0 and V1
Transfer rate9.6; 19.2; 93.75; 187.5; 500; 1500 kBit/s
3; 6; 12 Mbit/s self-synchronizing
Compliance with standards and directives
Directive conformity89/336 EWG
Standard conformity
Noise immunityEN 61000-6-2
Degree of protectionEN 60529
Shock and impact resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , noncondensing
Shock resistance30G ; 11 ms ; 3 impacts on each axis
Vibration resistance1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis
Mechanical specifications
Degree of protectionIP40
Connection25-pin Sub-D socket for Barcode scanner ,
M12 connector/socket, 4-pin for Operating voltage and Trigger
M16 cable gland for system connection (3x) ,
9-pin Sub-D socket for PROFIBUS interface
Material
HousingPC (Polycarbonate)
Mass780 g
Dimensions
Height71 mm
Width192 mm
Depth180 mm

Classifications

SystemClasscode
ECLASS 13.027280192
ECLASS 12.027280192
ECLASS 11.027280192
ECLASS 10.0.127280192
ECLASS 9.027280192
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: CBX800-KIT-B6-5004

Devices from the CBX* series enable RS-232 and RS-485-compatible devices to be connected quickly and easily. A wide variety of connections also allows other field devices to be connected.

By reducing installation time and the number of system failures when a device is replaced, your operating costs will be significantly lower.

Standardized pinning of connections and simple attachment of cable ends using spring terminals ensures easy cable installation.

To facilitate installation of the device, the continuous mounting holes are easy to access and the top section of the housing can be removed.

Datasheet: CBX800-KIT-B6-5004

DatasheetFile TypeFile Size
Datasheet CBX800-KIT-B6-5004PDF328 KB
Fiche de données CBX800-KIT-B6-5004PDF338 KB
Datenblatt CBX800-KIT-B6-5004PDF328 KB
Hoja de datos CBX800-KIT-B6-5004PDF343 KB

Documents: CBX800-KIT-B6-5004

ManualsFile TypeFile Size
Manual CBX800PDF1535 KB
Manual DAD DriverPDF604 KB
Manual Host Interface ModulesPDF1556 KB

CAD+CAE: CBX800-KIT-B6-5004

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP768 KB

Software: CBX800-KIT-B6-5004

Device DriverFile TypeFile Size
GSD file for Interface box / GSD-File für AnschaltboxZIP14 KB
Software Tools
Genius Software / Genius SoftwareZIP95060 KB
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.