Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Input 0/4 mA ... 20 mA 2 x Output 0/4 mA ... 20 mA (current sink) |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 1.9 W | |
Power consumption | max. 2.8 W | |
Input | ||
Connection | terminals 1+, 3-; 4+, 6- | |
Input signal | 0/4 ... 20 mA | |
Available voltage | ≥ 16 V at 20 mA, terminals 1+, 3 | |
Output | ||
Connection | terminals 7+, 8-; 10+, 11- | |
Output signal | 0/4 ... 20 mA (overload > 25 mA) | |
Ripple | max. 50 µA rms | |
External supply (loop) | 11 ... 30 V DC | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage |
|
Influence of ambient temperature | 0.25 µA/K | |
Frequency range | input to output: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB) output to input: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB) |
|
Rise time | 20 µs | |
Settling time | 200 µs | |
Galvanic isolation | ||
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Output/Output | functional insulation, rated insulation voltage 50 V AC | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 200 g | |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 | |
Height | 124 mm | |
Width | 20 mm | |
Length | 115 mm | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 557 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3048 KB |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 82 KB |