Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Input 0/4 mA ... 20 mA Output 0/4 mA ... 20 mA |
Supply | ||
---|---|---|
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 1.6 W | |
Power consumption | approx. 2.5 W | |
Input | ||
Connection | terminals 1+, 2-, 3 or 5-, 6+ | |
Input signal | 0/4 ... 20 mA | |
Input resistance | max. 50 Ω terminals 2-, 3 | |
Available voltage | ≥ 15.7 V at 20 mA terminals 1+, 3 | |
Ripple | ≤ 50 mVss at 20 mA | |
Output | ||
Connection | terminals 7-, 8+,9; 10-, 11+,12 | |
Load | 0 ... 550 Ω | |
Output signal | 0/4 ... 20 mA (overload > 25 mA) | |
Ripple | max. 50 µA eff | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ ± 20 µA incl. calibration, linearity, hysteresis, loads and supply voltage fluctuations |
|
Influence of ambient temperature | ≤ 20 ppm/K | |
Frequency range | input in output: bandwidth with 1 mApp signal 0 ... 7.5 kHz (-3 dB) output in input: band width with 1 Vss signal 0.3 ... 7.5 kHz (-3 dB) |
|
Rise time | 20 µs | |
De-energized delay | 20 µs | |
Galvanic isolation | ||
Input/Output | Basic insulation according to EN 50178, rated insulation voltage 253 Veff | |
Input/power supply | Basic insulation according to EN 50178, rated insulation voltage 253 Veff | |
Output/power supply | basic insulation acc. to EN 50178, rated insulation voltage of 50 V AC | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN 50081-2, EN 50082-2 | |
Conformity | ||
Insulation coordination | EN 50178 | |
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) | |
Height | 118 mm | |
Width | 20 mm | |
Length | 115 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Manuals | Language | File Type | File Size |
---|---|---|---|
System Manual | ENG | 3694 KB |