Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

SMART Transmitter Power Supply, Output Current Sink KFD2-STC4-1-3

KFD2-STC4-1-3
  • 1-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources
  • Output 0/4 mA ... 20 mA current sink
  • Terminal blocks with test sockets
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-STC4-1-3

General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Power dissipation1.4 W
Power consumption1.8 W
Input
Connection sidefield side
Connectionterminals 1+, 2-, 3 or 5-, 6+
Input signal0/4 ... 20 mA
Voltage drop≤ 2.4 V at 20 mA (terminals 5, 6)
Input resistance≤ 64 Ω terminals 2-, 3 ; ≤ 500 Ω terminals 1+, 3 (250 Ω load)
Available voltage≥ 16 V at 20 mA terminals 1+, 3
Output
Connection sidecontrol side
Connectionterminals 7+, 8-; 10+, 11-
Output signal0/4 ... 20 mA (overload > 25 mA)
Ripplemax. 50 µA rms
External supply (loop)11 ... 30 V DC
Transfer characteristics
Deviationat 20 °C (68 °F), 0/4 ... 20 mA
≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage
Influence of ambient temperature0.25 µA/K
Frequency rangeinput to output: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB)
output to input: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB)
Settling time200 µs
Rise time/fall time20 µs
Galvanic isolation
Input/Outputbasic insulation according to IEC 61010-1, rated insulation voltage 300 Veff
Input/power supplybasic insulation according to IEC 61010-1, rated insulation voltage 300 Veff
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529:2001
Protection against electrical shockEN 61010-1:2010
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 200 g
Dimensions20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2
Height124 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-STC4-1-3

Product Documentation: KFD2-STC4-1-3

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF41 KB
ManualENGPDF557 KB
Manuals
System ManualENGPDF3694 KB

Design / Simulation: KFD2-STC4-1-3

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3048 KB

Approvals: KFD2-STC4-1-3

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Pepperl+Fuchs Functional Safety AssessmentPF 11 CERT 1954ALLPDF55 KB
exida Functional Safety Assessment SummaryP+F 05/09-21 R024ALLPDF349 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.