General specifications |
Signal type | Analog input |
Supply |
Connection | Power Rail or terminals 14+, 15- |
Rated voltage | 20 ... 35 V DC |
Ripple | within the supply tolerance |
Power dissipation | 1.9 W |
Power consumption | 2.5 W |
Input |
Connection | terminals 1+, 2-, 3 or 5-, 6+ |
Input signal | 0/4 ... 20 mA |
Voltage drop | ≤ 2.4 V at 20 mA (terminals 5, 6) |
Input resistance | ≤ 76 Ω terminals 2-, 3 ; ≤ 500 Ω terminals 1+, 3 (250 Ω load) |
Available voltage | ≥ 16 V at 20 mA, terminals 1+, 3 |
Output |
Connection | terminals 7-, 8+,9; 10-, 11+,12 |
Load | 0 ... 550 Ω |
Output signal | 0/4 ... 20 mA (overload > 25 mA) |
Ripple | max. 50 µA eff |
Transfer characteristics |
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ ± 10 µA incl. calibration, linearity, hysteresis, loads and supply voltage fluctuations |
| Influence of ambient temperature | ≤ 20 ppm/K |
Frequency range | input in output: bandwidth with 1 mApp signal 0 ... 7.5 kHz (-3 dB) output in input: band width with 1 Vss signal 0.3 ... 7.5 kHz (-3 dB) |
Rise time | 20 µs |
Settling time | 200 µs |
De-energized delay | 20 µs |
Galvanic isolation |
Input/Output | Basic insulation according to EN 50178, rated insulation voltage 253 Veff |
Input/power supply | Basic insulation according to EN 50178, rated insulation voltage 253 Veff |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Output/Output | functional insulation, rated insulation voltage 50 V AC |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Insulation coordination | EN 50178 |
Galvanic isolation | EN 50178 |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529 |
Input | EN 60947-5-6 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 200 g |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 |
| Height | 124 mm |
| Width | 20 mm |
| Length | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
General information |
Note | Both output loads must be connected to ensure complete and correct operation within the technical specification. |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |