Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 19 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 0.8 W | |
Power consumption | 0.8 W | |
Input | ||
Connection | terminals 1, 2, 3, 4, 5, 6 ; suitable for Pt100, Ni100, thermocouples type B, E, J, K, L, N, R, S or T 0 ... 10 V, 0 ... 20 mA, 0 ... 500 Ω configuration via programming jack |
|
Lead resistance | max. 50 Ω per line | |
Measuring current | for Pt100: approx. 400 µA ; current for lead monitoring switched off during the measurement | |
Load | 20 Ω for 20 mA; 200 kΩ for 10 V | |
Output | ||
Connection | output I: terminals 7, 8, 9; output II: terminals 10, 11, 12 | |
Output I, II | ||
Contact loading | 253 V AC/2 A/500 VA/cos φ min. 0.7; 40 V DC/2 A resistive load | |
Mechanical life | 2 x 107 switching cycles | |
Transfer characteristics | ||
Deviation | ||
Voltage input | ± 0.02 % of 10 V measuring range | |
Resistance input | ± 0.025 % of measuring range (4-wire connection) | |
Current input | ± 0.02 % of 20 mA measuring range | |
Pt100 | ± 0.01 % of abs. temperature value of switching point in K + 0.2 K (4-wire connection) | |
Thermocouple | ± 0.05 % of abs. temperature value of switching point in K + 1.1 K (1.2 K for thermocouple types R and S) this includes ± 0.8 K fault of the cold junction compensation (CJC) (+0.9 K for thermocouple types R and S). | |
Influence of ambient temperature | ||
Pt100 | ± (0.0015 % of abs. temperature value of switching point in K + 0.01 K)/K ΔTamb*) | |
Thermocouple | ± (0.004 % of abs. temperature value of switching point in K + 0.01 K) / KΔTamb*) | |
Thermocouple type R and S | ± (0.005 % of abs. temperature value of switching point in K + 0.01 K) / KΔTamb*) | |
Voltage source | ± (0.007 % of the switching point voltage) / KΔTamb*) | |
Current source | ± (0.007 % of the switching point current)/KΔTamb*) *) ΔTamb = ambient temperature change referenced to 23 °C (296 K) |
|
Influence of supply voltage | < 0.001 % of sensor input range | |
Input delay | ≤ 370 ms (rise time and energizing delay of relay) | |
Galvanic isolation | ||
Input/Other circuits | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Output I and II | basic insulation according to IEC 62103, rated insulation voltage 300 Veff | |
Output/supply, programming input | basic insulation according to IEC 62103, rated insulation voltage 300 Veff There is no electrical isolation between the programming input and the supply. The programming cable provides galvanic isolation so that ground loops are avoided. |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN 50081-2, EN 50082-2 | |
Conformity | ||
Insulation coordination | EN 50178 | |
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 150 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Length | 115 mm | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210122 |
ECLASS 12.0 | 27210122 |
ECLASS 11.0 | 27210122 |
ECLASS 10.0.1 | 27210122 |
ECLASS 9.0 | 27210122 |
ECLASS 8.0 | 27210122 |
ECLASS 5.1 | 27210122 |
ETIM 9.0 | EC002654 |
ETIM 8.0 | EC002654 |
ETIM 7.0 | EC002654 |
ETIM 6.0 | EC002654 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual KFD2-GU-(Ex)1 | ENG | 1294 KB | |
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2510 KB |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 62 KB |