Supply |
Connection | Power Rail or terminals 23+, 24- |
Rated voltage | 20 ... 30 V DC |
Rated current | approx. 100 mA |
Power dissipation | 2 W |
Power consumption | 2.5 W |
Input |
Connection | terminals 1, 2, 3 |
Input I | |
| Input signal | 0 ... 20 mA |
| Available voltage | ≥ 15 V at 20 mA |
| Open circuit voltage/short-circuit current | 24 V / 33 mA |
| Input resistance | 45 Ω (terminals 2, 3) |
| Line fault detection | breakage I < 0.2 mA; short-circuit I > 22 mA acc. to NAMUR NE43 |
Output |
Connection | output I: terminals 10, 11, 12 output II: terminals 16, 17, 18 Output: analog terminals 8+, 7- |
Output signal | 0 ... 20 mA or 4 ... 20 mA |
Output I, II | signal, relay |
| Contact loading | 250 V AC / 2 A / cos φ ≥ 0.7 ; 40 V DC / 2 A |
| Mechanical life | 5 x 107 switching cycles |
| Energized/De-energized delay | approx. 20 ms / approx. 20 ms |
Output III | Signal, analog |
| Current range | 0 ... 20 mA or 4 ... 20 mA |
| Open loop voltage | max. 24 V DC |
| Load | max. 650 Ω |
| Fault signal | downscale I ≤ 3.6 mA, upscale I ≥ 21.5 mA (acc. NAMUR NE43) |
Transfer characteristics |
Input I | |
| Accuracy | < 30 µA |
| Measuring time | < 100 ms |
| Influence of ambient temperature | 0.003 %/K (30 ppm) |
Output III | |
| Resolution | ≤ 10 µA |
| Accuracy | < 20 µA |
| Influence of ambient temperature | 0.005 %/K (50 ppm) |
Galvanic isolation |
Input/Other circuits | safe galvanic isolation acc. to DIN EN 50178 , voltage peak value 375 V |
Output I, II/other circuits | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Mutual output I, II, III | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Output III/power supply and collective error | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Interface/power supply and collective error | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 89/336/EEC | EN 50081-2, EN 50082-2 |
Conformity |
Insulation coordination | EN 50178 |
Galvanic isolation | EN 50178 |
Degree of protection | IEC 60529 |
Input | EN 60947-5-6 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | 300 g |
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) , housing type C2 |
| Height | 119 mm |
| Width | 40 mm |
| Length | 115 mm |
General information |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |