Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Current/Voltage Converter KFD0-VC-1.50M

KFD0-VC-1.50M
  • 1-channel signal conditioner
  • 24 V DC supply (loop powered)
  • Voltage input -50 mV ... 50 mV
  • Output 4 mA ... 20 mA
  • Span and zero point adjustment
  • Line fault detection (LFD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  KFD0-VC-1.50M

Product Description
Measuring range -50 mV ... +50 mV
General specifications
Signal typeAnalog input
Supply
Rated voltage12 ... 35 V DC loop powered
Power dissipation0.4 W
Input
Connectionterminals 1+, 3-
Input currentinput monitoring ON: ≤ 15 nA; OFF: ≤ 1 nA
Voltage range-50 ... 50 mV (factory adjustment)
Output
Connectionterminals 9+, 8-
Load≤ (supply voltage -12 V) / 0.02 A
Current output4 ... 20 mA , limited to ≤ 35 mA
Fault signaldownscaling ≤ 3 mA , upscaling ≥ 22 mA
Transfer characteristics
Measurement range-50 ... +50 mV, zero point ± 1 %
of full-scale value,
span ± 3.5 % of full-scale value
Deviation
After calibration0.1 % of full-scale value
Temperature effect span: 0.005 % of span /K
zero point: 0.01 % of span /K or
± 1 µV/K (the larger value is applicable)
Linearization≤ 0.04 % of full-scale value
Influence of supply voltage6.5 ppm/V
Rise time250 ms
Galvanic isolation
Input/OutputBasic insulation according to EN 50178, rated insulation voltage 253 Veff
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN 61326, EN 50081-2
Conformity
Insulation coordinationEN 50178
Galvanic isolationEN 50178
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2
Height119 mm
Width20 mm
Length115 mm
General information
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210107
ECLASS 12.027210107
ECLASS 11.027210107
ECLASS 10.0.127210107
ECLASS 9.027210107
ECLASS 8.027210107
ECLASS 5.127210107
ETIM 9.0EC002475
ETIM 8.0EC002475
ETIM 7.0EC002475
ETIM 6.0EC002475
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD0-VC-1.50M

Datasheet: KFD0-VC-1.50M

DatasheetFile TypeFile Size
Datasheet KFD0-VC-1.50MPDF147 KB
Datenblatt KFD0-VC-1.50MPDF148 KB

Documents: KFD0-VC-1.50M

ManualsFile TypeFile Size
System ManualPDF3694 KB
SystemhandbuchPDF3706 KB

CAD+CAE: KFD0-VC-1.50M

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP2510 KB
EPLAN
EPLAN macro EDZ / EPLAN Makro EDZEDZ47 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.