Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
6000 Series intrinsically safe cable harness |
Mechanical specifications | ||
---|---|---|
Connection type | 3/4" NPT, Explosion proof seal | |
Cable | Gauge: 22 AWG (0.33 mm²) Conductor Insulation: 0.010" (1.25 mm) Jacket material: PVC Jacket thickness: 0.040" (102 mm) Outer diameter: 0.315" (8.00 mm) |
|
Mass | 800 g | |
Dimensions | 1 m | |
General information | ||
System information | Must be used with 6000 series purge system to meet certification requirements. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180591 |
ECLASS 12.0 | 27180591 |
ECLASS 11.0 | 27180591 |
ECLASS 10.0.1 | 27299090 |
ECLASS 9.0 | 27299220 |
ECLASS 8.0 | 27299220 |
ECLASS 5.1 | 40050501 |
ETIM 9.0 | EC000243 |
ETIM 8.0 | EC000243 |
ETIM 7.0 | EC000243 |
ETIM 6.0 | EC000243 |
ETIM 5.0 | EC000243 |
UNSPSC 12.1 | 39121303 |
The 6000 series intrinsically safe cable harness provides a connection from the intrinsically safe termination board to the 6000 EPCU. The wire harness comes with a 316 stainless steel gland that is Ex sealed for explosion proof and Ex d. This provides a sealed connection to the inside of the 6000 explosion proof / Ex d housing.
The optional 6000 series intrinsically safe termination board is DIN rail mountable in a pressurized enclosure or other suitable enclosure. The terminal board allows for interfacing of the vent(s), Temperature Hub, Userinterface, manifold valve, and the 4 digital inputs from the field.
The board and its connections are intrinsically safe and should maintain proper distance from non-intrinsically safe wiring.
Accessory of | ||||||
---|---|---|---|---|---|---|
|