Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | Power Rail or terminals 7+, 8- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Rated current | < 20 mA | |
Power dissipation | 0.25 W (24 V and 1 mA sense current) | |
Input | ||
Connection | terminals 1, 2, 3, 4, 5 | |
Lead resistance | ≤ 10 % of resistance value | |
Transmission range | 0 ... 10 mA | |
Available voltage | 9 V | |
Output | ||
Connection | terminals 12-, 11-, 10+, 9+ | |
Current | 0 ... 10 mA | |
Available voltage | 0 ... 7 V | |
Transfer characteristics | ||
Deviation | Im ≥ 1 mA: ±0.1 % of Rm or ± 0.1 Ω (the larger value is applicable) Im < 1 mA: accuracy reduces in proportion to Im. e. g. Im = 0.1 mA: ± 1 % of Rm or 1 Ω (the larger value is applicable). |
|
Influence of ambient temperature | Im ≥ 1 mA, Rm ≥ 100 Ω: 0.01 %/K in the range -20 ... +60 °C (-4 ... 140 °F) Im < 1 mA or Rm < 100 Ω: temperature stability reduces in proportion to Im or Rm |
|
Rise time | signal response time ≤ 2 ms (10 ... 90 %) response to application of Im: Rm > 50 Ω and Im < 5mA: < 5ms response to application of Im: Rm > 30 Ω and Im < 5mA: < 10ms response to application of Im: Rm > 18 Ω and Im < 5mA: < 20ms |
|
Galvanic isolation | ||
Output/power supply | basic insulation acc. to EN 50178, rated insulation voltage of 50 V AC | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Insulation coordination | EN 50178 | |
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1 | |
Height | 107 mm | |
Width | 20 mm | |
Length | 115 mm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 01 ATEX 7282 , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)GD [EEx ia] IIC (-20 °C ≤ Tamb ≤ 60 °C) | |
Voltage | 12.4 V | |
Current | 17 mA | |
Power | 53 mW | |
Supply | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
Output | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
Certificate | TÜV 99 ATEX 1499 X , observe statement of conformity | |
Marking | II 3G EEx nA II T4 | |
Galvanic isolation | ||
Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Input/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 50014, EN 50020, EN 50021 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0129 | |
UL approval | ||
Control drawing | 116-0173 (cULus) | |
CSA approval | ||
Control drawing | 116-0132 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210129 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 450 KB |
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 82 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
Europe TUV Nord ATEX Category 3 G | TÜV 99 ATEX 1499X | ALL | 1999 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |