Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | Power Rail or terminals 7+, 8- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Rated current | < 20 mA | |
Power dissipation | 0.25 W (24 V and 1 mA sense current) | |
Input | ||
Connection | terminals 1, 2, 3, 4, 5 | |
Lead resistance | ≤ 10 % of resistance value | |
Transmission range | 0 ... 10 mA | |
Available voltage | 9 V | |
Output | ||
Connection | terminals 12-, 11-, 10+, 9+ | |
Current | 0 ... 10 mA | |
Available voltage | 0 ... 7 V | |
Transfer characteristics | ||
Deviation | Im ≥ 1 mA: ±0.1 % of Rm or ± 0.1 Ω (the larger value is applicable) Im < 1 mA: accuracy reduces in proportion to Im. e. g. Im = 0.1 mA: ± 1 % of Rm or 1 Ω (the larger value is applicable). |
|
Rise time | ≤ 2 ms at bounce from 10 ... 90 % < 3 ms for 1% accuracy | |
Directive conformity | ||
Electromagnetic compatibility | Standards | |
Directive 89/336/EEC | on request | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | BAS 01 ATEX 7282 ; for additional certificates see www.pepperl-fuchs.com | |
Group, category, type of protection | II (1)GD [EEx ia] IIC (-20 °C ≤ Tamb ≤ 60 °C) | |
Statement of conformity | TÜV 99 ATEX 1499 X (observe statement of conformity) | |
Group, category, type of protection, temperature class | II 3G EEx nA II T4 | |
Directive conformity | Standards | |
Directive 94/9/EC | on request |
System | Classcode |
---|---|
ECLASS 13.0 | 27210129 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe TUV Nord ATEX Category 3 G | TÜV 99 ATEX 1499X | ALL | 1999 KB |