Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product KFD2-VR2-Ex1.500M
Not available for purchase
Not available for purchase

Voltage Repeater KFD2-VR-Ex1.500m

KFD2-VR-Ex1.500m
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Voltage input 0 mV ... ± 500 mV
  • Voltage output 0 mV ... ± 500 mV

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  KFD2-VR-Ex1.500m

Product Description
Transmission range 0 mV ... ± 500 mV
General specifications
Signal typeAnalog input
Supply
ConnectionPower Rail or terminals 11+, 12-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Rated current≤ 7 mA
Input
Connectionterminals 4+, 5-
Input resistancemax. 20 MΩ
Transmission range0 ... ± 500 mV
Offset voltage/current≤ 5 µV / ≤ 5 nA
Output
Connectionterminals 7+, 8-
Voltage0 ... ± 500 mV
LoadAccuracy figures for infinite load impedance. Additional 0.03 % of span for a load resistance of 10 kΩ
Output resistancemax. 3 Ω
Transfer characteristics
Deviation
After calibrationat 20 °C (68 °F), ± 30 µV to ± 100 mV / ± 0.3 % of span up to ± 500 mV
Influence of ambient temperaturemax. 10 µV / K (typical 9 µV / K)
Trip value-3 db at 1.3 kHz
Absolute0.25 K (at 40 V DC nominal supply voltage)
Rise time≤ 250 µs
Galvanic isolation
Output/power supplybasic insulation acc. to EN 50178, rated insulation voltage of 50 V AC
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Conformity
Insulation coordinationEN 50178
Galvanic isolationEN 50178
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 125 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1
Height107 mm
Width20 mm
Length115 mm
Data for application in connection with hazardous areas
EU-type examination certificateBASEEFA 03 ATEX 0076 , for additional certificates see www.pepperl-fuchs.com
Marking[EEx ia] IIC (Tamb = 60 °C)
Voltage5.5 V DC
Current2.4 mA
Power3.3 mW
Supply
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
Galvanic isolation
Input/Outputsafe galvanic isolation acc. to EN 50020, voltage peak value 375 V
Input/power supplysafe galvanic isolation acc. to EN 50020, voltage peak value 375 V
Directive conformity
Directive 94/9/ECEN 50014, EN 50020
International approvals
FM approval
Control drawing116-0129
UL approval
Control drawing116-0173 (cULus)
CSA approval
Control drawing116-0132
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210125
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-VR-Ex1.500m

Datasheet: KFD2-VR-Ex1.500m

DatasheetFile TypeFile Size
Datasheet KFD2-VR-Ex1.500mPDF117 KB
Datenblatt KFD2-VR-Ex1.500mPDF119 KB

Documents: KFD2-VR-Ex1.500m

ManualsFile TypeFile Size
ManualPDF3685 KB
HandbuchPDF3693 KB

CAD+CAE: KFD2-VR-Ex1.500m

CADFile TypeFile Size
CAD 2-D / CAD 2-DZIP450 KB
CAD 3-D / CAD 3-DSTP105 KB
EPLAN
EPLAN macro EDZ / EPLAN Makro EDZEDZ53 KB

Approvals+Certificates: KFD2-VR-Ex1.500m

CertificatesFile TypeFile Size
Canada UL cULLINK---
USA ULLINK---
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.