Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input/analog output | |
Supply | ||
Rated voltage | loop powered | |
Control circuit | ||
Connection | terminals 12-, 11+; 8-, 10-, 9+ | |
Voltage | 4 ... 35 V DC | |
Current | 0 ... 40 mA | |
Power dissipation | at 40 mA and Uin < 22 V: 700 mW per channel at 40 mA and Uin > 22 V: 1.2 W per channel |
|
Field circuit | ||
Connection | terminals 1+, 2-; 4+, 5- | |
Voltage | for 4 V < Uin < 24 V: ≥ Uin - (0.37 x current in mA) - 1.0 for Uin > 24 V: ≥ 21 V - (0.36 x current in mA) |
|
Short-circuit current | at Uin > 24 V: ≤ 65 mA | |
Transfer current | ≤ 40 mA | |
Transfer characteristics | ||
Deviation | ||
After calibration | ≤ ± 200 µA; incl. calibration, linearity, hysteresis and load fluctuations at the field side up to a load of 1 kΩ and current ≤ 20 mA at 20 °C (68 °F) | |
Influence of ambient temperature | ≤ ± 2 µA/K at Uin ≤ 20 V; ≤ ± 5 µA/K at Uin > 20 V | |
Rise time | ≤ 5 ms at bounce from 4 ... 20 mA and Uin < 24 V | |
Galvanic isolation | ||
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529 | |
Protection against electrical shock | UL 61010-1 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1 | |
Height | 107 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 98 ATEX 7343 | |
Marking | II (1)G [Ex ia Ga] IIC, II (1)D [Ex ia Da] IIIC, I (M1) [Ex ia Ma] I (-20 °C ≤ Tamb ≤ 60 °C) | |
Voltage | 25.2 V | |
Current | 46.5 mA | |
Power | 292.5 mW | |
Control circuit | ||
Maximum safe voltage | 250 V eff (Attention! The rated voltage can be lower.) | |
Field circuit | ||
Maximum safe voltage | 250 V eff (Attention! The rated voltage can be lower.) | |
Certificate | TÜV 99 ATEX 1499 X | |
Marking | II 3G Ex nA II T4 [device in zone 2] | |
Galvanic isolation | ||
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
IECEx approval | IECEx BAS 05.0004 | |
Approved for | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device transfers DC signals of fire alarms and smoke alarms from the hazardous area to the non-hazardous area. The device can also be used to control I/P converters, valves, indicators, and audible alarms.
A reverse polarity protection prevents damage to the device caused by faulty wiring.
The device is loop powered. From the control side no additional power supply has to be connected.
Use the technical data to verify that proper voltage is available to the field devices.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Functional Safety Manual | ENG | 1969 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 450 KB |
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
exida Functional Safety Assessment | P+F 03/07-04-R013 | ALL | 284 KB |